![](/content/dam/te-com/images/performance-material/global/product-hero-rendition-470-445/pm-jam-nut-seal-470x445.jpg)
Jam nut seal
Jam nut seals are o-rings that are designed to shield against radio frequency interference/electro-magnetic interference (RFI/EMI).
Features
![Jam Nut Seal](/content/dam/te-com/images/performance-material/global/infographics/pm-jam-nut-seal-feature-1024x200-3.jpg)
Features & Benefits
- O-rings that are designed to shield against radio frequency interference/electro-magnetic interference(RFI/EMI).
- Compliant with MIL-FTL-38999, MIL-DTL-26482, MIL-DTL-81511.
- Compression moulded, and do not include a join like vulcanised-joined o-rings
- Ideal where smallcross section and/or small inside diameter is required.
Kemtron Ltd., now part of TE Connectivity Extended product portfolio
Contact information
United Kingdom
Phone: +44 (0) 1376 348115
Email : info.braintree@te.com
France
Phone: + 33 (0) 160778316
Email : info.braintree@te.com
Germany
Phone: +44 (0) 1376348115
Email: info.braintree@te.com
Rest of Europe
Phone: +44 (0) 1376348115
Email: info.braintree@te.com
Asia
Phone: +44 (0) 1376348115
Email : info.braintree@te.com